??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1242353 - ST-5ES1N8A9004SX
Bill of material
PHOENIX CONTACT 1242353
Product number of the Manufacturer
1242353
Short Description
Coupler connector
Long Description
Coupler connector, straight, for standard and SPEEDCON interlock, M17, number of positions: 5+PE, contact connection type: Socket, shielded: yes, degree of protection: IP67, cable diameter range: 8 mm ... 10 mm, number of positions: 6, connection method: Crimp connection, series: ST, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
ST-5ES1N8A9004SX
Preview
International product number
4063151397630
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
screen connection present
Yes
Coding (head 1)
not available
With thread
No
GTIN
4063151397630
Manufacturer product designation
Coupler connector
Manufacturer product description
Coupler connector, straight, for standard and SPEEDCON interlock, M17, number of positions: 5+PE, contact connection type: Socket, shielded: yes, degree of protection: IP67, cable diameter range: 8 mm ... 10 mm, number of positions: 6, connection method: Crimp connection, series: ST, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
ST-5ES1N8A9004SX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD