??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1242343 - ST-5EP1N8A8003SX
Bill of material
PHOENIX CONTACT 1242343
Product number of the Manufacturer
1242343
Short Description
Cable connector
Long Description
Cable connector, straight, SPEEDCON, M17, number of positions: 5+PE, contact connection type: Pin, shielded: yes, degree of protection: IP67, cable diameter range: 5 mm ... 8 mm, number of positions: 6, connection method: Crimp connection, series: ST, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
ST-5EP1N8A8003SX
Preview
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
screen connection present
Yes
Coding (head 1)
not available
With thread
No
GTIN
4063151397807
Manufacturer product designation
Cable connector
Manufacturer product description
Cable connector, straight, SPEEDCON locking, M17, number of positions: 5+PE, type of contact: Pin, shielded: yes, degree of protection: IP67, cable diameter range: 5 mm ... 8 mm, number of positions: 6, connection method: Crimp connection, series: ST, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
ST-5EP1N8A8003SX
GLN of manufacturer
4063151
International product number
4063151397807
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part