??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1242090000 - IE-CS-2TX-2RS232/485
Bill of material
Weidmueller 1242090000
Preview
Product number of the Manufacturer
1242090000
Manufacturer Type Description
IE-CS-2TX-2RS232/485
Short Description
Ethernet converter (serial)
Long Description
Ethernet converter with serial interface.
GTIN
4050118030495
Manufacturer Name
Weidmueller Group
degree of protection
IP30
Mass
0.485 kg
depth
118.34 mm
height
149.05 mm
width
36 mm
customs tariff number (TARIC)
85176200
URL
URL
Previews
3D
2D
Download CAD models