??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1241905 - SF-5EP1N8ACLDLX
Bill of material
PHOENIX CONTACT 1241905
Product number of the Manufacturer
1241905
Short Description
Rear panel feed-through
Long Description
Rear panel feed-through, straight long, Screw locking mechanism, M23, number of positions: 5+PE, contact connection type: Pin, Axial O-ring, 4xM3, shielded: yes, degree of protection: IP67, cable diameter range: 7.5 mm ... 18 mm, number of positions: 6, connection method: Crimp connection, series: SF, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SF-5EP1N8ACLDLX
Preview
rated voltage
630 V
Application standards
not available
certificate/approval
not available
net weight
0.133 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
Number of power contacts
0
PE connection present
No
Conductor connection method
crimp connection
screen connection present
Yes
Number of control contacts
6
Number of data contacts
0
Coding (head 1)
N
screened
Yes
Status display present
No
GTIN
4063151397111
Manufacturer product designation
Rear panel feed-through
Manufacturer product description
Rear panel feed-through, straight long, Screw locking, M23, number of positions: 5+PE, type of contact: Pin, Axial O-ring, 4xM3, shielded: yes, degree of protection: IP67, cable diameter range: 7.5 mm ... 18 mm, number of positions: 6, connection method: Crimp connection, series: SF, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SF-5EP1N8ACLDLX
GLN of manufacturer
4063151
International product number
4063151397111
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
36
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part