??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1241893 - SF-5EE1N8AS000X
Bill of material
PHOENIX CONTACT 1241893
Product number of the Manufacturer
1241893
Short Description
Pin/socket, panel feed-through
Long Description
Pin/socket, panel feed-through, straight, M23, M23, number of positions: 5+PE, contact connection type: Socket, Axial O-ring, 4xM3, shielded: yes, degree of protection: IP67, cable diameter range: 0 mm ... 0 mm, number of positions: 6, connection method: Crimp connection, series: SF, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SF-5EE1N8AS000X
Preview
International product number
4063151397746
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
rated voltage
630 V
Application standards
not available
certificate/approval
not available
net weight
0.191 kg
Type of interlock
Screw locking mechanism
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
Number of power contacts
0
PE connection present
No
Conductor connection method
crimp connection
screen connection present
Yes
Number of control contacts
6
Number of data contacts
0
Coding (head 1)
N
screened
Yes
Status display present
No
Type of plug-in contact, outside
Female (socket)
GTIN
4063151397746
Manufacturer product designation
Pin/socket, panel feed-through
Manufacturer product description
Pin/socket, panel feed-through, straight, M23, M23, number of positions: 5+PE, contact connection type: Socket, Axial O-ring, 4xM3, shielded: yes, degree of protection: IP67, cable diameter range: 0 mm ... 0 mm, number of positions: 6, connection method: Crimp connection, series: SF, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SF-5EE1N8AS000X
URI of the product
http://www.phoenixcontact.com/product/1241893
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models