??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1241812 - RC-Z2463X
Bill of material
PHOENIX CONTACT 1241812
Product number of the Manufacturer
1241812
Short Description
Unshielded cable clamp type cage
Long Description
Unshielded cable clamp type cage, shielded: no, cable diameter range: 2 mm ... 10.5 mm, series: NC, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-Z2463X
Preview
International product number
4063151395896
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
21
net weight
0.007 kg
Without halogens
No
GTIN
4063151395896
Manufacturer product designation
Unshielded cable clamp type cage
Manufacturer product description
Unshielded cable clamp type cage, shielded: no, cable diameter range: 2 mm ... 10.5 mm, series: NC, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
RC-Z2463X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD