??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1241810 - RC-Z2455X
Bill of material
PHOENIX CONTACT 1241810
Product number of the Manufacturer
1241810
Short Description
Cable clamp type cage and shield adapter
Long Description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 7.4 mm, cable diameter range: 9.5 mm ... 10.5 mm, series: NC, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-Z2455X
Preview
Manufacturer product description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 7.4 mm, cable diameter range: 9.5 mm ... 10.5 mm, series: NC, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
International product number
4063151396732
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
21
net weight
0.0066 kg
Without halogens
No
GTIN
4063151396732
Manufacturer product designation
Cable clamp type cage and shield adapter
Product type
RC-Z2455X
URI of the product
http://www.phoenixcontact.com/product/1241810
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models