??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1241790 - RC-Z2398X
Bill of material
PHOENIX CONTACT 1241790
Product number of the Manufacturer
1241790
Short Description
Cable clamp type cage and shield adapter
Long Description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 5.2 mm, cable diameter range: 7.5 mm ... 9.5 mm, series: NC, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-Z2398X
Preview
International product number
4063151395193
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
21
net weight
0.0077 kg
Without halogens
No
GTIN
4063151395193
Manufacturer product designation
Cable clamp type cage and shield adapter
Manufacturer product description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 5.2 mm, cable diameter range: 7.5 mm ... 9.5 mm, series: NC, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
RC-Z2398X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD