??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1241786 - RC-Z2393X
Bill of material
PHOENIX CONTACT 1241786
Product number of the Manufacturer
1241786
Short Description
Cable clamp type cage and shield adapter
Long Description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 6.6 mm, cable diameter range: 7.5 mm ... 9.5 mm, series: NC, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-Z2393X
Preview
International product number
4063151396510
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
21
net weight
0.0065 kg
Without halogens
No
GTIN
4063151396510
Manufacturer product designation
Cable clamp type cage and shield adapter
Manufacturer product description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 6.6 mm, cable diameter range: 7.5 mm ... 9.5 mm, series: NC, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
RC-Z2393X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models