??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1241785 - RC-Z2392X
Bill of material
PHOENIX CONTACT 1241785
Product number of the Manufacturer
1241785
Short Description
Cable clamp type cage and shield adapter
Long Description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 5.2 mm, cable diameter range: 6.5 mm ... 7.5 mm, series: NC, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-Z2392X
Preview
net weight
0.007 kg
Without halogens
No
GTIN
4063151396787
Manufacturer product designation
Cable clamp type cage and shield adapter
Manufacturer product description
Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 5.2 mm, cable diameter range: 6.5 mm ... 7.5 mm, series: NC, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
RC-Z2392X
GLN of manufacturer
4063151
International product number
4063151396787
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
21
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции