??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1241750 - RC-Z2174X
Bill of material
PHOENIX CONTACT 1241750
Product number of the Manufacturer
1241750
Short Description
Shield connection
Long Description
Shield connection, litz wire bundle diameter: 3.8 mm, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-Z2174X
International product number
4063151442163
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
21
PE connection present
No
screen connection present
No
With thread
Yes
GTIN
4063151442163
Manufacturer product designation
Shield connection
Manufacturer product description
Shield connection, litz wire bundle diameter: 3.8 mm, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
RC-Z2174X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
74198090
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част