??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1241744 - RC-Z2147X
Bill of material
PHOENIX CONTACT 1241744
Product number of the Manufacturer
1241744
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, M23, degree of protection: IP67, connection method: Solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-Z2147X
International product number
4063151443108
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
21
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
74198090
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part