??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1241741 - RC-Z2138X
Bill of material
PHOENIX CONTACT 1241741
Product number of the Manufacturer
1241741
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, M23, degree of protection: IP67, connection method: Solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-Z2138X
International product number
4063151440497
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
21
PE connection present
No
screen connection present
No
With thread
Yes
GTIN
4063151440497
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
RC-Z2138X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
74198090
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част