??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1241734 - RC-Z2065X
Bill of material
PHOENIX CONTACT 1241734
Product number of the Manufacturer
1241734
Short Description
Metal protective cap
Long Description
Metal protective cap, M23, degree of protection: IP67, connection method: Solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-Z2065X
International product number
4063151427702
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
21
PE connection present
No
screen connection present
No
With thread
Yes
GTIN
4063151427702
Manufacturer product designation
Metal protective cap
Manufacturer product description
Metal protective cap, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
RC-Z2065X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
74198090
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models