??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1241651 - RC-63P1N1290R9X
Bill of material
PHOENIX CONTACT 1241651
Product number of the Manufacturer
1241651
Short Description
Coupler connector
Long Description
Coupler connector, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-63P1N1290R9X
Preview
International product number
4063151443207
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
46
Combustibility class
V0
Degree of protection (IP), mounted
IP67
PE connection present
No
screen connection present
No
With thread
Yes
Connection on the inside
Solder connection
Inside connection
Solder connection
GTIN
4063151443207
Manufacturer product designation
Coupler connector
Manufacturer product description
Coupler connector, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
RC-63P1N1290R9X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част