??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1241599 - RC-1RS1N121L00X
Bill of material
PHOENIX CONTACT 1241599
Product number of the Manufacturer
1241599
Short Description
Cable connector
Long Description
M23, Cable connector, series: RC, straight, shielded: no, Screw locking mechanism, contact connection type: Socket, Solder cup, cable diameter range: 9 mm ... 13 mm, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-1RS1N121L00X
Preview
International product number
4063151442422
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
46
Combustibility class
V0
Degree of protection (IP), mounted
IP67
PE connection present
No
screen connection present
No
With thread
Yes
Connection on the inside
Solder connection
Inside connection
Solder connection
GTIN
4063151442422
Manufacturer product designation
Cable connector
Manufacturer product description
M23, Cable connector, series: RC, straight, shielded: no, Screw locking mechanism, contact connection type: Socket, Solder cup, cable diameter range: 9 mm ... 13 mm, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
RC-1RS1N121L00X
URI of the product
http://www.phoenixcontact.com/product/1241599
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
下载CAD模型
没有针对该零部件的生成操作