??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1241560 - RC-19S1N12Z3ESX
Bill of material
PHOENIX CONTACT 1241560
Product number of the Manufacturer
1241560
Short Description
Cable connector
Long Description
M23, Cable connector, series: RC, angled, shielded: no, Screw locking mechanism, No. of pos.: 16+3, Direction of rotation: Standard, contact connection type: Socket, Solder cup, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-19S1N12Z3ESX
International product number
4063151423384
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
46
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
8
Quantity Scale
8
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part