??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1241430000 - EBR-MODULE RS232
Bill of material
Weidmueller 1241430000
Preview
Product number of the Manufacturer
1241430000
Manufacturer Type Description
EBR-MODULE RS232
Short Description
Industrial Ethernet configuration module
Long Description
External module for saving and restoring device configurations. Reduces system downtime by simple and fast reconfiguration in the event of a device replacement. The configuration module can be used with all Weidmüller managed switches in the Value and PremiumLine series as well as the Weidmüller WLAN access points.
GTIN
4050118029086
Manufacturer Name
Weidmueller Group
height
12 mm
depth
97 mm
width
32.500 mm
Mass
0.050 kg
customs tariff number (TARIC)
85235110
URL
URL
Previews
3D
2D
Download CAD models