??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1241425 - RC-17S1N8A1300X
Bill of material
PHOENIX CONTACT 1241425
Product number of the Manufacturer
1241425
Short Description
Cable connector
Long Description
M23, Cable connector, series: RC, straight, shielded: no, Screw locking mechanism, No. of pos.: 17, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-17S1N8A1300X
International product number
4063151442026
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част