??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1241381 - RC-17P1NA24D00X
Bill of material
PHOENIX CONTACT 1241381
Product number of the Manufacturer
1241381
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-17P1NA24D00X
International product number
4063151440978
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
PE connection present
No
screen connection present
No
With thread
Yes
GTIN
4063151440978
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
RC-17P1NA24D00X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part