PHOENIX CONTACT 1241252
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Circular connector, mounting (without cable)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/09/1241252.prj},{NB=1241252},{MANUID=1241252},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=20},{QUANTITYINT=20},{CTN=85366990},{DESCSHORT=Cable connector},{DESCLONG=M23, Cable connector, series: RC, straight, shielded: no, Screw locking mechanism, No. of pos.: 16, Direction of rotation: Standard, contact connection type: Socket, Solder cup, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)},{MANUTYPEDESC=RC-16S1N121300X},{INTNO=4063151441135},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=47},{COO=DE},{DEEPLINK=Deeplink},{ORDERUNIT=C62},{CONTENTUNIT=C62},{DEEPLINK_FRA=http://www.phoenixcontact.com/fr/produits/1241252/pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1241252 - RC-16S1N121300X
Bill of material
PHOENIX CONTACT 1241252
Product number of the Manufacturer
1241252
Short Description
Cable connector
Long Description
M23, Cable connector, series: RC, straight, shielded: no, Screw locking mechanism, No. of pos.: 16, Direction of rotation: Standard, contact connection type: Socket, Solder cup, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-16S1N121300X
International product number
4063151441135
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作