??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1241100000 - IE-SW-PL16M-16TX
Bill of material
Weidmueller 1241100000
Preview
Product number of the Manufacturer
1241100000
Manufacturer Type Description
IE-SW-PL16M-16TX
Short Description
Network switch (managed) managed, Fast Ethernet, Number of ports: 16x RJ45, 0 °C...60 °C, IP30
Long Description
Network switch for communication between stations in Ethernet networks.
GTIN
4050118028881
Manufacturer Name
Weidmueller Group
Transmission rate
100 Mbps
Functional expansion possible
No
Assembly type
Top-hat rail TH35
degree of protection
IP30
Mass
1.586 kg
customs tariff number (TARIC)
85176200
URL
URL
Previews
3D
2D
Download CAD models