??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1240970000 - IE-SW-VL08MT-5TX-3SC
Bill of material
Weidmueller 1240970000
Preview
Product number of the Manufacturer
1240970000
Manufacturer Type Description
IE-SW-VL08MT-5TX-3SC
Short Description
Network switch (managed) managed, Fast Ethernet, Number of ports: 5x RJ45, 3 * SC Multi-mode, -40 °C...75 °C, IP30
Long Description
Network switch for communication between stations in Ethernet networks.
GTIN
4050118028843
Manufacturer Name
Weidmueller Group
Transmission rate
100 Mbps
Functional expansion possible
No
Assembly type
Top-hat rail TH35
degree of protection
IP30
Mass
0.890 kg
customs tariff number (TARIC)
85176200
URL
URL
Previews
3D
2D
Download CAD models