??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1240958 - RC-12S1N121600X
Bill of material
PHOENIX CONTACT 1240958
Product number of the Manufacturer
1240958
Short Description
Sleeve housing for cable connector
Long Description
Sleeve housing for cable connector, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-12S1N121600X
International product number
4063151437473
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
Degree of protection (IP), mounted
IP65
PE connection present
No
material of housing
Metal film
screen connection present
No
With thread
Yes
GTIN
4063151437473
Manufacturer product designation
Sleeve housing for cable connector
Manufacturer product description
Sleeve housing for cable connector, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
RC-12S1N121600X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
下载CAD模型
没有针对该零部件的生成操作