??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1240952 - RC-12S1N121300X
Bill of material
PHOENIX CONTACT 1240952
Product number of the Manufacturer
1240952
Short Description
Sleeve housing for cable connector
Long Description
Sleeve housing for cable connector, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-12S1N121300X
International product number
4063151438012
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
Degree of protection (IP), mounted
IP65
PE connection present
No
material of housing
Metal film
screen connection present
No
With thread
Yes
GTIN
4063151438012
Manufacturer product designation
Sleeve housing for cable connector
Manufacturer product description
Sleeve housing for cable connector, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
RC-12S1N121300X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част