??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1240948 - RC-12P2S1290EJX
Bill of material
PHOENIX CONTACT 1240948
Product number of the Manufacturer
1240948
Short Description
Coupler connector
Long Description
Coupler connector, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-12P2S1290EJX
International product number
4063151439538
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
Application standards
not available
certificate/approval
EAC
net weight
0.076 kg
Type of interlock
Screw locking mechanism
Degree of protection (IP), mounted
IP65
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
GTIN
4063151439538
Manufacturer product designation
Coupler connector
Manufacturer product description
Coupler connector, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
RC-12P2S1290EJX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part