??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1240920000 - IE-SW-BL08T-6TX-2SC
Bill of material
Weidmueller 1240920000
Preview
Product number of the Manufacturer
1240920000
Manufacturer Type Description
IE-SW-BL08T-6TX-2SC
Short Description
Network switch (unmanaged) unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Multi-mode, -40 °C...75 °C, IP30
Long Description
Network switch for communication between participants in Ethernet networks.
GTIN
4050118028928
Manufacturer Name
Weidmueller Group
Transmission rate
100 Mbps
Assembly type
Top-hat rail TH35
degree of protection
IP30
Mass
0.275 kg
customs tariff number (TARIC)
85176200
URL
URL
Previews
3D
2D
Download CAD models