??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1240900000 - IE-SW-BL08-8TX
Bill of material
Weidmueller 1240900000
Preview
Product number of the Manufacturer
1240900000
Manufacturer Type Description
IE-SW-BL08-8TX
Short Description
Network switch (unmanaged) unmanaged, Fast Ethernet, Number of ports: 8x RJ45, -10 °C...60 °C, IP30
Long Description
Network switch for communication between participants in Ethernet networks.
GTIN
4050118028911
Manufacturer Name
Weidmueller Group
Transmission rate
100 Mbps
Assembly type
Top-hat rail TH35
degree of protection
IP30
Mass
0.275 kg
customs tariff number (TARIC)
85176200
URL
URL
Previews
3D
2D
Download CAD models