??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1240845 - RC-12P1N8A80ELX
Bill of material
PHOENIX CONTACT 1240845
Product number of the Manufacturer
1240845
Short Description
Cable connector
Long Description
M23, Cable connector, straight, shielded: no, Screw locking mechanism, No. of pos.: 12, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, cable diameter range: 3 mm ... 10.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-12P1N8A80ELX
Preview
International product number
4063151437190
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
Application standards
not available
certificate/approval
EAC
net weight
0.022 kg
Type of interlock
Screw locking mechanism
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
GTIN
4063151437190
Manufacturer product designation
Cable connector
Manufacturer product description
M23, Cable connector, straight, shielded: no, Screw locking mechanism, No. of pos.: 12, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, cable diameter range: 3 mm ... 10.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
RC-12P1N8A80ELX
URI of the product
http://www.phoenixcontact.com/product/1240845
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част