??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1240620 - RC-09P1N8AZC00X
Bill of material
PHOENIX CONTACT 1240620
Product number of the Manufacturer
1240620
Short Description
Cable connector
Long Description
M23, Cable connector, series: RC, angled, shielded: no, Screw locking mechanism, No. of pos.: 8+1, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, cable diameter range: 8 mm ... 12 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-09P1N8AZC00X
International product number
4063151423483
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
Combustibility class
V0
Degree of protection (IP), mounted
IP67
PE connection present
No
screen connection present
No
With thread
Yes
Connection on the inside
Solder connection
Inside connection
Solder connection
GTIN
4063151423483
Manufacturer product designation
Cable connector
Manufacturer product description
M23, Cable connector, series: RC, angled, shielded: no, Screw locking mechanism, No. of pos.: 8+1, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, cable diameter range: 8 mm ... 12 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
RC-09P1N8AZC00X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
8
Quantity Scale
8
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat