??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1240547 - RC-07S1NH25013X
Bill of material
PHOENIX CONTACT 1240547
Product number of the Manufacturer
1240547
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Screw locking mechanism, M23, degree of protection: IP67, connection method: Solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-07S1NH25013X
Preview
International product number
4063151436148
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
Combustibility class
V0
Degree of protection (IP), mounted
IP67
PE connection present
No
screen connection present
No
With thread
Yes
Connection on the inside
Solder connection
Inside connection
Solder connection
GTIN
4063151436148
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, Screw locking mechanism, M23, degree of protection: IP67, connection method: Solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
RC-07S1NH25013X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.