??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1240447 - RC-06S1N8A80B7X
Bill of material
PHOENIX CONTACT 1240447
Product number of the Manufacturer
1240447
Short Description
Cable connector
Long Description
M23, Cable connector, straight, shielded: no, Screw locking mechanism, No. of pos.: 6, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, cable diameter range: 7.5 mm ... 9.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-06S1N8A80B7X
International product number
4063151433086
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part