??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1240385 - RC-06P1NC25300X
Bill of material
PHOENIX CONTACT 1240385
Product number of the Manufacturer
1240385
Short Description
Device connector, rear mounting
Long Description
M23, Device connector, rear mounting, series: RC, straight, Screw locking mechanism, No. of pos.: 6, Direction of rotation: Standard, contact connection type: Pin, Solder-in connection, Radial O-ring, 4x Ø 3.2, Panel thickness min.: 2.7 mm, Panel thickness max.: 3.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-06P1NC25300X
Preview
International product number
4063151434618
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
Combustibility class
V0
Degree of protection (IP), mounted
IP67
PE connection present
No
screen connection present
No
With thread
Yes
Connection on the inside
Solder connection
Inside connection
Solder connection
GTIN
4063151434618
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
M23, Device connector, rear mounting, series: RC, straight, Screw locking mechanism, No. of pos.: 6, Direction of rotation: Standard, contact connection type: Pin, Solder-in connection, Radial O-ring, 4x Ø 3.2, Panel thickness min.: 2.7 mm, Panel thickness max.: 3.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
RC-06P1NC25300X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part