??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1240355 - RC-06P1N12H100X
Bill of material
PHOENIX CONTACT 1240355
Product number of the Manufacturer
1240355
Short Description
Device connector, rear mounting
Long Description
M23, Device connector, rear mounting, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 6, Direction of rotation: Standard, contact connection type: Pin, Solder cup, Axial O-ring, Central fastening M25 x 1.5, Panel thickness min.: 0.8 mm, Panel thickness max.: 6.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-06P1N12H100X
Preview
International product number
4063151430078
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
Combustibility class
V0
Degree of protection (IP), mounted
IP67
PE connection present
No
screen connection present
No
With thread
Yes
Connection on the inside
Solder connection
Inside connection
Solder connection
GTIN
4063151430078
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
M23, Device connector, rear mounting, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 6, Direction of rotation: Standard, contact connection type: Pin, Solder cup, Axial O-ring, Central fastening M25 x 1.5, Panel thickness min.: 0.8 mm, Panel thickness max.: 6.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
RC-06P1N12H100X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
12
Quantity Scale
12
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part