??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1240143 - HC-26S1N122300X
Bill of material
PHOENIX CONTACT 1240143
Product number of the Manufacturer
1240143
Short Description
Device connector front mounting
Long Description
Device connector front mounting, straight, Screw locking mechanism, M27, number of positions: 26, contact connection type: Socket, Flat gasket, 4x Ø 3.2, shielded: yes, degree of protection: IP67, number of positions: 26, connection method: Solder connection, series: HC, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
HC-26S1N122300X
International product number
4063151450113
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
24
Quantity Scale
24
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part