??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1240124 - BC-05S2NU2HH00X
Bill of material
PHOENIX CONTACT 1240124
Product number of the Manufacturer
1240124
Short Description
Connector component
Long Description
Connector component, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
BC-05S2NU2HH00X
International product number
4063151459949
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
GTIN
4063151459949
Manufacturer product designation
Connector component
Manufacturer product description
Connector component, Pin, straight, Solder pins, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
BC-05S2NU2HH00X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part