??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1240055 - SACC-DSIV-MS-8CON-L180-THR SHX
Bill of material
PHOENIX CONTACT 1240055
Product number of the Manufacturer
1240055
Short Description
Device connector, rear mounting
Long Description
Sensor/actuator flush-type connector, plug, 8-pos., M12 SPEEDCON, A-coded, shielded, rear/screw mounting with M12 thread, with straight THR solder connection
Manufacturer Type Description
SACC-DSIV-MS-8CON-L180-THR SHX
Preview
International product number
4063151457075
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
73
degree of protection
IP67
Application standards
not available
certificate/approval
not available
Category
not relevant
screened
Yes
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151457075
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Sensor/actuator flush-type connector, plug, 8-pos., M12 SPEEDCON, A-coded, shielded, rear/screw mounting with M12 thread, with straight THR solder connection
Product type
SACC-DSIV-MS-8CON-L180-THR SHX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part