PHOENIX CONTACT 1240041
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
Powered by
CAD모델 선택
{phoenix_contact/27/06/03/08/1240041.prj},{NB=1240041},{MANUID=1240041},{BAI969=0.500},{AAI411=24},{AAO663=4063151394585},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1240041},{DESCSHORT=Device connector, rear mounting},{DESCLONG=Device connector, rear mounting, Universal, 8-position, Pin, straight, M12, coding: A, on free cable end, Rear mounting, Pg9, Individual wires, cable length: 0.5 m, 0.25 mm², TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)},{MANUTYPEDESC=SACC-DSI-M12MS-8CON-PG9/0,5 VAX},{PREVIEW=../../../_pool_/48/09/32210_2000_int_04.png},{INTNO=4063151394585},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=113}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1240041 - SACC-DSI-M12MS-8CON-PG9/0,5 VAX
Bill of material
PHOENIX CONTACT 1240041
Product number of the Manufacturer
1240041
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Universal, 8-position, Pin, straight, M12, coding: A, on free cable end, Rear mounting, Pg9, Individual wires, cable length: 0.5 m, 0.25 mm², TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-DSI-M12MS-8CON-PG9/0,5 VAX
Preview
International product number
4063151394585
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
113
degree of protection
IP65/IP67/IP69/IP69K
Application standards
IEC 61076-2-101
certificate/approval
cULus Recognized, UL Recognized
Category
not relevant
screened
No
Length
0.500
m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
variable
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
24
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151394585
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, Universal, 8-position, Pin, straight, M12, coding: A, on free cable end, Rear mounting, Pg9, Individual wires, cable length: 0.5 m, 0.25 mm², TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACC-DSI-M12MS-8CON-PG9/0,5 VAX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성