??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1240026 - SACC-DSI-MSD-4CON-L180/SCO SHX
Bill of material
PHOENIX CONTACT 1240026
Product number of the Manufacturer
1240026
Short Description
Device connector, rear mounting
Long Description
Bus system flush-type plug, Ethernet and PROFINET, 4-pos., M12 SPEEDCON, shielded, D-coded, rear/screw mounting with Pg9 thread, with straight solder connection
Manufacturer Type Description
SACC-DSI-MSD-4CON-L180/SCO SHX
Preview
International product number
4063151433796
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
degree of protection
IP67
Application standards
IEC 61076-2-101
certificate/approval
not available
Category
not relevant
screened
Yes
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4063151433796
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Bus system flush-type plug, Ethernet and PROFINET, 4-pos., M12 SPEEDCON, shielded, D-coded, rear/screw mounting with Pg9 thread, with straight solder connection
Product type
SACC-DSI-MSD-4CON-L180/SCO SHX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
下载CAD模型
没有针对该零部件的生成操作