??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1240017 - SACCBP-M12MSD-4CON-M16/1,0-933X
Bill of material
PHOENIX CONTACT 1240017
Product number of the Manufacturer
1240017
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, PROFINET CAT5 (IEC 11801:2002), 4-position, green RAL 6018, Pin, straight, M12, coding: D, on free cable end, Rear wall/screw mounting, Bus line, cable length: 1 m, PROFINET, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCBP-M12MSD-4CON-M16/1,0-933X
International product number
4063151394745
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part