??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1240016 - SACCBP-M12MSD-4CON-M16/0,5-933X
Bill of material
PHOENIX CONTACT 1240016
Product number of the Manufacturer
1240016
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, PROFINET CAT5 (IEC 11801:2002), 4-position, green RAL 6018, Pin, straight, M12, coding: D, on free cable end, Rear wall/screw mounting, Bus line, cable length: 0.5 m, PROFINET, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCBP-M12MSD-4CON-M16/0,5-933X
International product number
4063151395599
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част