??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1240007 - SACC-CI-M12MSB-5CON-L180 THRX
Bill of material
PHOENIX CONTACT 1240007
Product number of the Manufacturer
1240007
Short Description
Contact carrier
Long Description
Contact carrier, 5-position, Pin, straight, M12, coding: B, PCB mounting, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-CI-M12MSB-5CON-L180 THRX
Preview
International product number
4063151458133
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
63
degree of protection
IP67
Application standards
IEC 61076-2-101
certificate/approval
cULus Recognized, EAC
Category
not relevant
screened
Yes
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
variable
flame retardant
not relevant
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
material connector of connector housing connection 1
not relevant
material connector of connector housing connection 2
not relevant
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151458133
Manufacturer product designation
Contact carrier
Product type
SACC-CI-M12MSB-5CON-L180 THRX
URI of the product
http://www.phoenixcontact.com/product/1240007
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD