??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239990 - SACCBP-M12MSD-4CON-M16/1,0-931X
Bill of material
PHOENIX CONTACT 1239990
Product number of the Manufacturer
1239990
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Ethernet CAT5 (100 Mbps), Ethernet, 4-position, water blue RAL 5021, Pin, straight, M12, coding: D, on free cable end, Rear mounting, M16 x 1.5 thread with flat nut, Bus line, cable length: 1 m, Ethernet, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCBP-M12MSD-4CON-M16/1,0-931X
Preview
International product number
4063151394066
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
degree of protection
IP67
Application standards
IEC 61076-2-101
certificate/approval
not available
Category
5
screened
Yes
cable type
SF/FTP
Length
1 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
water blue RAL 5021
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
26
cable construction
2x2xAWG26/7, SF/UTP
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151394066
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, Ethernet CAT5 (100 Mbps), Ethernet, 4-position, water blue RAL 5021, Pin, straight, M12, coding: D, on free cable end, Rear mounting, M16 x 1.5 thread with flat nut, Bus line, cable length: 1 m, Ethernet, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACCBP-M12MSD-4CON-M16/1,0-931X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD