??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239983 - SACC-CI-M12FS-5CON-L180X
Bill of material
PHOENIX CONTACT 1239983
Product number of the Manufacturer
1239983
Short Description
Panel feed-through
Long Description
Sensor/actuator flush-type socket, 5-pos., A-coded, with straight solder connection, only contact insert
Manufacturer Type Description
SACC-CI-M12FS-5CON-L180X
Preview
International product number
4063151474737
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
63
degree of protection
IP67
Application standards
IEC 61076-2-101
certificate/approval
cULus Recognized, cULus Recognized, EAC
Category
not relevant
screened
No
type of connector connection 1
not relevant
type of connector connection 2
not relevant
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
not relevant
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151474737
Manufacturer product designation
Panel feed-through
Manufacturer product description
Sensor/actuator flush-type socket, 5-pos., A-coded, with straight solder connection, only contact insert
Product type
SACC-CI-M12FS-5CON-L180X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat