??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239979 - SACCBP-M12FS-5CON-M16/0,5-PURX
Bill of material
PHOENIX CONTACT 1239979
Product number of the Manufacturer
1239979
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, 5-position, PUR, black-gray RAL 7021, Rear mounting, M16 x 1.5 thread with flat nut, M16 x 1.5, cable length: 0.5 m, PUR halogen-free black, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCBP-M12FS-5CON-M16/0,5-PURX
International product number
4063151395025
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Descarga de modelos CAD
No generation actions are associated with this part