??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239954 - SACC-DSIV-FS-5CON-L180 SCO THRX
Bill of material
PHOENIX CONTACT 1239954
Product number of the Manufacturer
1239954
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, 5-position, Socket, straight, M12-SPEEDCON, B-coded, Rear mounting, M12 x 1, Solder pins
Manufacturer Type Description
SACC-DSIV-FS-5CON-L180 SCO THRX
Preview
International product number
4063151456955
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
63
degree of protection
IP67
Application standards
IEC 61076-2-101
certificate/approval
not available
Category
not relevant
screened
No
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151456955
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, 5-position, Socket, straight, M12-SPEEDCON, B-coded, Rear mounting, M12 x 1, Solder pins
Product type
SACC-DSIV-FS-5CON-L180 SCO THRX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part