??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239938 - SACCBP-M12FS-5CON-M16/5,0-920X
Bill of material
PHOENIX CONTACT 1239938
Product number of the Manufacturer
1239938
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, CANopen®, DeviceNet™, 5-position halogen-free, red lilac RAL 4001, shielded, Socket, straight, M12-SPEEDCON, coding: A, on free cable end, Rear mounting, M16 x 1.5, Cable connection, cable length: 5 m, CANopen®/DeviceNet™, PUR, violet, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCBP-M12FS-5CON-M16/5,0-920X
International product number
4063151393977
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part