??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239916 - SACCEC-M12MSB-5CON-M16/5,0-900X
Bill of material
PHOENIX CONTACT 1239916
Product number of the Manufacturer
1239916
Short Description
Device connector front mounting
Long Description
Device connector front mounting, INTERBUS (16 Mbps), 5-position, PUR halogen-free, green RAL 6017, shielded, Pin, straight, M12, coding: B, on free cable end, Front mounting, M16 x 1.5, Cable connection, cable length: 5 m, INTERBUS, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCEC-M12MSB-5CON-M16/5,0-900X
International product number
4063151394431
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част