??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239890 - SACCEC-M12MS-5CON-M16/ 1,0-920X
Bill of material
PHOENIX CONTACT 1239890
Product number of the Manufacturer
1239890
Short Description
Device connector front mounting
Long Description
Device connector front mounting, CANopen®, DeviceNet™, 5-position, PUR halogen-free, red lilac RAL 4001, shielded, Pin, straight, M12, coding: A, on free cable end, Front mounting, M16 x 1.5, CAN Bus / DeviceNet, cable length: 1 m, CANopen®/DeviceNet™, PUR, violet, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCEC-M12MS-5CON-M16/ 1,0-920X
International product number
4063151395285
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част