??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239873 - SACCEC-M12FSB-2CON-M16/4,0-910X
Bill of material
PHOENIX CONTACT 1239873
Product number of the Manufacturer
1239873
Short Description
Device connector front mounting
Long Description
Device connector front mounting, 2-position, PUR, red lilac RAL 4001, Socket, straight, M12, coding: B, on free cable end, cable length: 4 m, 0.22 mm², PROFIBUS, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCEC-M12FSB-2CON-M16/4,0-910X
Preview
International product number
4063151395360
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
degree of protection
IP67
Application standards
not available
certificate/approval
cULus Recognized
Category
not relevant
screened
Yes
cable type
SF/UTP
Length
4 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
red lilac RAL 4001
flame retardant
not relevant
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
24
cable construction
1x2xAWG24/19
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
material connector of connector housing connection 1
not relevant
material connector of connector housing connection 2
not relevant
pin assignment
1:1
suitable for cable guide chain
Yes
Without halogens as in EN 50267-2-3
No
GTIN
4063151395360
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, 2-position, PUR, red lilac RAL 4001, Socket, straight, M12, coding: B, on free cable end, cable length: 4 m, 0.22 mm², PROFIBUS, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACCEC-M12FSB-2CON-M16/4,0-910X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model